FD9181-HT Fixed Dome Network Camera, 5MP, H.265, Smart Stream II, 1080p 60 fps, WDR Pro, SNV, PIR, P-iris, 30M IR
VIVOTEK

FD9181-HT Fixed Dome Network Camera, 5MP, H.265, Smart Stream II, 1080p 60 fps, WDR Pro, SNV, PIR, P-iris, 30M IR

Overview

VIVOTEK's FD9181-HT is a brand-new professional H.265 high-efficiency indoor dome network security camera, offering 30 fps @ 5-Megapixel or 60 fps @ 1080p with outstanding image quality. By employing H.265 technology, the camera is able to provide higher and more efficient image compression rates than previous H.264 systems. In addition, VIVOTEK's sophisticated Smart Stream II technology enables the cameras to optimize quality for desired regions and therefore to maximize efficiency of bandwidth usage. Combining both H.265 and Smart Stream II, the FD9181-HT can reduce bandwidth and storage consumption by up to 80%* while retaining exceptional 5-Megapixel image quality.

To meet the demands of indoor applications, VIVOTEK's FD9181-HT features a built-in PIR sensor to help detect any unexpected events and to provide real-time responses .

* Depending on scenes

Key Features
  • H.265 Compression Technology
  • 1/1.8" Progressive CMOS Sensor
  • 30 fps @ 2560x1920, 60 fps @ 1920x1080
  • Smart Stream II to Optimize Bandwidth Efficiency
  • WDR Pro for Unparalleled Visibility in High Contrast Environments
  • Built-in IR Illuminators, Effective up to 30 Meters
  • Remote Focus for Easy Focus Adjustments
  • SNV (Supreme Night Visibility) for Low Light Conditions
  • PIR
  • Video Rotation for Corridor View
  • P-iris Lens
  • DIS (Digital Image Stabilization)
Teknisk specifikation
  • Unik ref.vivotek-fd9181-ht
  • ProduktfamilieVideo Surveillance
  • ProduktgruppeFixed Dome IP Cameras
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2016-06-29
  • Udgavenummer2
Relateret
  • Designet iUSA
  • Fremstillet iTaiwan
Klassifikation
  • BIMobject-kategoriElektronik - Sikkerhed, kameraer og tilbehør
  • IFC-klassifikationDiskret tilbehør
  • ETIM-kodeEC001511
  • ETIM-navnCamera for monitoring system
  • UNSPSC-navnSecurity cameras
  • UNSPSC-kode46171610
  • Uniclass 2015-kodePr_60_75_86
  • Uniclass 2015-beskrivelseSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014-kode28 16 33.13
  • CSI MasterFormat 2014-titelIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass-nummer23-37 15 11 11
  • OmniClass-betegnelseAnalog Cameras
  • CSI UniFormat II-kodeD5030
  • CSI UniFormat II-titelCommunications & Security

Tilgængelighed i region

Nordamerika
Anguilla
Antigua og Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Canada
Caribbean Netherlands
Caymanøerne
Costa Rica
Cuba
Curaçao
De britiske jomfruøer
Dominica
Dominikanske Republik
El Salvador
Grenada
Grønland
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Jomfruøerne
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts og Nevis
Saint Lucia
Saint Pierre og Miquelon
Saint Vincent og Grenadinerne
Saint-Barthélemy
Saint-Martin
Sint Maarten
Trinidad og Tobago
Turks- og Caicosøerne
USA
BIMobject-produktbibliotek

Design App til Revit

Indlæs familier direkte ind i din Revit-model med ét klik

Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

  • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
  • Markering 2 GB cloudlager – gem dit Revit-indhold
  • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit