Wave

Wave

Round horizontal collectors of the Wave model are slightly bent to form an arcgiving the radiator lightness and elegancy.
Specifikation
  • Material: high quality steel section

    Heating medium: water

    Connections: 4 threaded ½" female connections

    Working pressure: 10 bar

    Maximal temperature: 110°C

    Painting: anaphoretic priming, final painting with the use of electrostatic powder coating

    Colours: RAL 9016 white

    Basic equipment: brackets with adjustable wall distance, ½" air vent, blanking plug.


Teknisk specifikation
  • Unik ref.vogel_noot-Wave
  • ProduktfamilieVogel&Noot
  • ProduktgruppeDecorative radiators
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2018-08-09
  • Udgavenummer1
Relateret
  • Materiale primærtStål
  • Materiale sekundærtStål
  • Designet iPolen
  • Fremstillet iØstrig
Klassifikation
  • BIMobject-kategoriHVAC - Varmeapparater
  • IFC-klassifikationVarmeapparat
  • Uniclass 2015-kodePr_70_60_36_73
  • Uniclass 2015-beskrivelseRadiators
  • OmniClass-nummer23-33 15 21 13
  • OmniClass-betegnelseFinned Tube Radiators