VORT HRI 200 FLAT
Vortice

VORT HRI 200 FLAT

Sheet steel housing, internally insulated, fire resistant according wit DIN EN 13501. High efficiency backward curved centrifugal fans driven by 3 speeds EC (brushless) motors. High efficiency plastic cross-counterflow heat exchanger. Automatic thermodynamic by-pass. Integrated frost protection. Nominal diameter of duct connections 125 mm. 2xM5 filters (F7 inlet filter available as option), easy to replace. Remote, wired control panel allowing: to Switch on/off the product, to select the fan speeds, to show the filters status. Brackets for suspended installation.
Teknisk specifikation
  • Unik ref.heatrecoveryunit_HRI200FLAT
  • ProduktfamilieResidential
  • ProduktgruppeHeat recovery units
  • Udgivelsesdato2021-03-30
  • Udgavenummer1
  • Højde (mm)240
  • Bredde (mm)551
  • Dybde (mm)969
Relateret
  • Materiale primærtStål
  • Materiale sekundærtPlast
  • Designet iItalien
  • Fremstillet iItalien
  • Nettovægt (kg)24
Klassifikation
  • BIMobject-kategoriHVAC - Varmegenvinding
  • OmniClass-nummer23-39 43 17 23
  • OmniClass-betegnelseWaste Heat Recovery Heat Exchangers

Tilgængelighed i region

Asien Europa Oceanien Afrika Sydamerika Nordamerika