SPACEWALK 300 01
SPACEWALK 300 01
SPACEWALK 300 01
    VOXFLOR

    SPACEWALK 300 01

    Spacewalk Collection

    Inspired by the Earth surface, seen from outer space, Spacewalk offers a pattern which can be defined as New Classic. Spacewalk is composed by three products, which shares the same neutral colors, based on grays and beige tones, and different construction and pile weight. By mixing different products with the same colors, or different colors of the same product or even both, the options given by Spacewalk are limitless.


    Specifikation
    • Construction: Multi-level Loop 

      Fiber: Voxflor Certified Nylon 

      Gauge: 1/10” 

      Stitches: 9 per inch 

      Pile Weight: 26 OZ/yd2

      Average Pile Height: 5.0mm±0.5mm 

      Backing: PVC with fiberglass 

      Tile size: 25cm*100cm 

      Area of Use: Commercial – General Duty

      Anti-microbial: Ultra Fresh (Available) 

      Flammability: ASTM E 648 Class I, GB8624-2012 B1(C) 

      Smoke Density: ASTM E 662 Less than 450, GB/T 8627-1999 

      Static Propensity: AATCC-134 ≤ 3.5kV, GB/T 18044-2008

       

    Teknisk specifikation
    • Unik ref.SPACEWALK300-01-1
    • ProduktfamilieVoxflor Flooring
    • ProduktgruppeCarpet Tile
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-12-10
    • Udgavenummer1
    • Højde (mm)1000
    • Bredde (mm)250
    Relateret
    • Materiale primærtNylon
    • Designet iItalien
    • Fremstillet iKina
    Klassifikation
    • BIMobject-kategoriGulvbelægning - Tæpper