FQ 4″ Wall-Wash Trimless Square

FQ 4″ Wall-Wash Trimless Square

The FQ Recessed series offers a complete line of high performance LED luminaires that provide outstanding functionality and quality. The series features superlative glare control with 30° shielding, 35° vertical tilting and uniform floor-to-ceiling wall washing. Multiple power level options and a full line of round and square, trimmed and trimless luminaires offer versatile solutions for various lighting applications. Easy to order, install, and service.
Specifikation
  • Model

    Color Temp & CRI

    Max Lumens

    Power

    Finish

    R4FSWL

    927 – 2700K – 90

    1,775

    13W, 19W, 25W, 28W

    BK – Black

    930 – 3000K – 90

    DB – Dark Bronze

    935 – 3500K – 90

    HZ – Haze

    940 – 4000K – 90

    WT – White

    WD – 3000K–1800K – 90

    Example: R4FSWL-930-DB

Teknisk specifikation
  • Unik ref.fq-4-wall-wash-trimless-square
  • ProduktfamilieFQ
  • ProduktgruppeRecessed
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2026-09-24
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriBelysning - Loftsmonteret
  • Uniclass 2015-kodeEF_70_80
  • Uniclass 2015-beskrivelseLighting
  • CSI MasterFormat 2014-kode26 50 00
  • CSI MasterFormat 2014-titelLighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-betegnelseLighting Fixtures

Tilgængelighed i region

Nordamerika