Volta 2″ Pinhole Adjustable Round Trim / Invisible Trim

Volta 2″ Pinhole Adjustable Round Trim / Invisible Trim

Volta LED downlight series represents an innovation in design and technology for architectural lighting. This high lumen and adaptable family of fixtures with a comprehensive set of round and square fittings, affords a sustainable solution for commercial, corporate, and upscale residential applications.
Specifikation
  • Model

    Beam

    Color Temp & CRI

    15W / 22W Lumens

    15W / 22W CBCP

    Finish

    R2RPT

    N – 25°

    TWA – 1800K–4000K – 98

    275 / 380

    1,695 / 2,320

    BK – Black

    TWB – 2700K–6500K – 98

    CB – Copper Bronze

    HZ – Haze

    WT – White

    Example: R2RPT-TWA-BK

Teknisk specifikation
  • Unik ref.volta-2-pinhole-adjustable-round-trim-invisible-trim
  • ProduktfamilieVolta
  • ProduktgruppeRecessed
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2026-09-24
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriBelysning - Loftsmonteret
  • Uniclass 2015-kodeEF_70_80
  • Uniclass 2015-beskrivelseLighting
  • CSI MasterFormat 2014-kode26 50 00
  • CSI MasterFormat 2014-titelLighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-betegnelseLighting Fixtures

Tilgængelighed i region

Nordamerika