Volta 2″ Wall-Wash Round Trim / Invisible Trim

Volta 2″ Wall-Wash Round Trim / Invisible Trim

Volta LED downlight series represents an innovation in design and technology for architectural lighting. This high lumen and adaptable family of fixtures with a comprehensive set of round and square fittings, affords a sustainable solution for commercial, corporate, and upscale residential applications.
Specifikation
  • Model

    Beam

    Color Temp & CRI

    15W / 23W / 34W Lumens

    15W / 23W / 34W CBCP

    Finish

    R4RAT

    S – 15°

    827 – 2700K – 85

    567 / 843 / 1,190

    5,091 / 7,568 / 10,687

    BK – Black

    N – 25°

    830 – 3000K – 85

    BKWT – Black/White

    F – 40°

    835 – 3500K – 85

    CB – Copper Bronze

    840 – 4000K – 85

    HZ – Haze

    927 – 2700K – 90

    HZWT – Haze/White

    930 – 3000K – 90

    WT – White

    Example: R4RAT-930-WT

Teknisk specifikation
  • Unik ref.volta-2-wall-wash-round-trim-invisible-trim
  • ProduktfamilieVolta
  • ProduktgruppeRecessed
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2026-09-24
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriBelysning - Loftsmonteret
  • Uniclass 2015-kodeEF_70_80
  • Uniclass 2015-beskrivelseLighting
  • CSI MasterFormat 2014-kode26 50 00
  • CSI MasterFormat 2014-titelLighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-betegnelseLighting Fixtures

Tilgængelighed i region

Nordamerika