Pergola awning Perea P60
Pergola awning Perea P60
Pergola awning Perea P60
Pergola awning Perea P60
Pergola awning Perea P60

    Pergola awning Perea P60

    Pergola awnings Perea P60 are rain-proof, textile sun shading systems with poles, in which the fabric is rolled up and unrolled on a shaft and extended on guide rails.

    Rain protection

    A guaranteed dry patio: The rainproof fabric with integrated PVC mesh, an integrated drainage gutter and rainwater drainage in the post drain away water in a controlled manner.

    Slender and stable

    High wind stability thanks to the patented secudrive® system and fixed reinforcement profile.

    Durable

    More protection, less soiling: The cloth disappears into the aperture cover panel when retracted.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specifikation
    • Building limits:

      Order width mx6000 mm
      Order depth mx5000 mm

      Keyfacts:

      • Slender pergola awning for use as sun shading system and rain protection
      • Cleverly integrated drainage options
    Teknisk specifikation
    • Unik ref.Pergola-awning-Perea-P60
    • ProduktfamilieOutdoor Living
    • ProduktgruppeTerrace and garden
    • TypeSamling (flere objekter)
    • Udgivelsesdato2025-06-12
    • Udgavenummer1
    • Højde (mm)2000
    • Bredde (mm)3000
    • Dybde (mm)4500
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtStof
    • Fremstillet iTyskland
    Klassifikation
    • BIMobject-kategoriKonstruktion - Shading Systems
    • IFC-klassifikationByggekomponent
    • CSI MasterFormat 2014-kode12 21 00
    • CSI MasterFormat 2014-titelWindow Blinds
    • OmniClass-nummer23-17 21 13 11
    • OmniClass-betegnelseWindow Blinds