Spring Check Valve - Wafer (SCV) - 100012LF
Watts

Spring Check Valve - Wafer (SCV) - 100012LF

Back Flow Prevention

Features

• The primary purpose of the Spring Check Valve is to eliminate reverse water flow/bounce detection which is common with irrigation tee-offs, flexible piping, and properties without pressure reducing valves
• If spring check is installed we recommend an expansion tank should be installed
• Install Spring Check Valve prior to Leak Defense System and after well/booster pump and bladder tanks
Call tech support for alternative recommendations if this is not possible. (866) 410-1134

Specifikation
  • Feature List

    Pressure Rating1/4" up to 2" 400 WOG

    2-1/2" -4" 175 WOG

    Low Cracking Pressure 1/2 PSI
    Temperature Range -4°F to 210°F
    Connection Type ANSI B1.20.1
    Thread Type FNPT
    Body Material Lead-free brass
    Spring Material AISI 302
    Seat Material NBR
    Support Material POM
    Disk MaterialPolyphenylene sulfide (PPS)
    Certifications NSF/ANSI 61/372
Teknisk specifikation
  • Unik ref.100012lf-leak-detection-valve
  • ProduktfamilieLeak Defense
  • ProduktgruppeAutomatic Water Shutoff Valves
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-09-19
  • Udgavenummer1
Relateret
  • Designet iCanada
  • Fremstillet iCanada
Klassifikation
  • BIMobject-kategoriVVS - Ventiler
  • Uniclass 2015-kodePr_65_54
  • Uniclass 2015-beskrivelseValve products
  • OmniClass-nummer23-27 31 00
  • OmniClass-betegnelseValves

Tilgængelighed i region

Nordamerika
Canada
USA