Small Area Roof Drain - RD-200
Watts

Small Area Roof Drain - RD-200

5.0 ud af 5 stjerner5.0(5 anmeldelser)
Watts Drainage RD-200 epoxy coated cast iron roof drain with flashing clamp with integral gravel stop, self-locking polyethylene dome (standard), and no hub (standard) outlet
Specifikation
  • Keywords: 137 sq in free area, 2 inch no hub, 3 inch no hub, 35 sq in free area, 4 inch no hub, 6-1/4 inch, cleanout access cover, concealed flanges, copper, cpvc, dome, ductile iron, epoxy-coated cast iron, flashing clamp, for rd-200 roof drain, high volume roof drain, integral gravel stop, nickel bronze, pex tubing, pipe, pipefast, round, scoriated, self-locking polyethylene dome, small area roof drain, staple gun, staples

    Body Material: Epoxy Coated Cast Iron
    Connection Size: 2", 3", 4"
    Connection Type: No Hub

Teknisk specifikation
  • Unik ref.1233
  • ProduktfamilieDrainage Products
  • ProduktgruppeRoof Waste Water Drains
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2009-09-16
  • Udgavenummer1
Relateret
  • Materiale primærtCast iron
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Afløb