Quick-Connect Male Thread Tees - Polysulfone - 3530B
Watts

Quick-Connect Male Thread Tees - Polysulfone - 3530B

Lead Free* Models Available

Size(s):

1/2 in. NPT

Description:
Quick-Connect male thread tees - polysulfone.

3530B-1008 - 1/2 x 1/2 x 1/2 in. NPT

Specifikation
  • Keywords: watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves,tees
Teknisk specifikation
  • Unik ref.3278
  • ProduktfamilieQuick-Connect Solutions
  • ProduktgruppeTees
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2018-01-26
  • Udgavenummer1
Relateret
  • Materiale primærtPlast
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Ventiler
  • IFC-klassifikationRørbeslag
  • UNSPSC-navnHardware and fittings
  • UNSPSC-kode401417
  • Uniclass 2015-kodeAc_10_40_63
  • Uniclass 2015-beskrivelsePipe fitting
  • OmniClass-nummer23-27 43 00
  • OmniClass-betegnelsePipe Fittings
  • CSI UniFormat II-kodeC1030
  • CSI UniFormat II-titelFittings