Lead Free* Dielectric Unions - FIP Thread to FIP Thread (Black) Connections - LF3006
Watts

Lead Free* Dielectric Unions - FIP Thread to FIP Thread (Black) Connections - LF3006

Series LF3006 Dielectric Unions feature a female iron pipe thread to female iron pipe thread (black). These unions are designed to be installed between pipe made from dissimilar metals to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current. The LF3006 features Lead Free* construction to comply with Lead Free* installation requirements.
Maximum Pressure: 250psi (17.2 bar).
Specifikation
  • Body Material: Steel
    Connection Size: 1/2", 3/4", 1", 1-1/4", 1-1/2", 2"
    Connection Type: Threaded connections
    Industry Standards: Meets federal specifications for tensile strength and thread end connections
    Working Pressure: 250psi (17.2 bar)
    Maximum Working Temperature: 180°F (82°C)
Teknisk specifikation
  • Unik ref.7687
  • ProduktfamilieWater Safety & Flow Control
  • ProduktgruppeValves for Liquid Services
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2015-08-11
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Ventiler