Constant Flow Multi-function Valve (Triple Duty Valve) - W-TDV-16Q
Watts

Constant Flow Multi-function Valve (Triple Duty Valve) - W-TDV-16Q

2.8 ud af 5 stjerner2.8(8 anmeldelser)

W-TDV Series valves can be used in industries such as petroleum, chemical, metallurgy and water treatment. This valve has three functions: cut-off, check-off and throttling. It can replace the cut-off, check-off and throttling valves at the pump outlet to become a multi-purpose valve.

Specifikation
  • Features

    • Numerical indicator of opening rate
    • The valve disc sealing surface is made of EPDM rubber that is directly vulcanized on the ductile iron valve disc. It is therefore possible to absorb the shock generated when the valve disc is closed and completely sealed


    Available in China ONLY



Teknisk specifikation
  • Unik ref.Constant-flow-Multi-Functional-Valve-W-TDV-16Q
  • ProduktfamilieHVAC & Hot Water Solutions
  • ProduktgruppeAir Conditioning > Balancing Valves
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-08-24
  • Udgavenummer1
Relateret
  • Materiale primærtDuctile Iron
Klassifikation
  • BIMobject-kategoriVVS - Ventiler

Tilgængelighed i region

Asien