RainCycle Control Station - D2-BBS-VC
Watts

RainCycle Control Station - D2-BBS-VC

Pre-engineered rainwater control stations integrating sediment filtration, water disinfection, and controls (optional) of a commercial rainwater harvesting system onto a single pre-plumbed skid package

Features

  • Single point power connection
  • Easy selection of disinfection equipment based on end-uses in accordance with CSA/ICC B805
  • Compact footprint
  • Servicing access from only two sides (UV)
Specifikation
  • Keywords: drain, plumbing, pipe, pump,floor drain, watts, drainage, pump, quick connect fitting, booster pumps, rainwater harvesting
Teknisk specifikation
  • Unik ref.D2-BBS-VC
  • ProduktfamilieWater Quality & Rainwater Harvesting Solutions
  • ProduktgruppeRainwater Harvesting
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-08-10
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Other
  • ETIM-kodeEC003481
  • ETIM-navnRainwater system
  • Uniclass 2015-kodeSs_55_70_97_70
  • Uniclass 2015-beskrivelseRainwater reclamation systems
  • OmniClass-nummer23-39 31 00
  • OmniClass-betegnelsePackaged Waste Water Treatment
  • CSI UniFormat II-kodeD2090
  • CSI UniFormat II-titelOther Plumbing Systems