Dynamic Differential Pressure Balancing Valve - W-DPBV-16/25Q
Watts

Dynamic Differential Pressure Balancing Valve - W-DPBV-16/25Q

Dynamic Differential Pressure Balancing Valve, also known as differential pressure controller, is a balancing valve with automatic constant differential pressure. It is used to keep the differential pressure constant between the control valve, end equipment or water supply and return of the pipe network in air conditioning or heating system, to avoid the dynamic interference of the change of differential pressure in the pipeline network and realize the dynamic hydraulic balance.

Specifikation
  • Features

    • Wide controllable differential pressure range
    • Handwheel equipped with differential pressure indicator
    • Differential pressure can be set on site
    • Self-operated differential pressure control, no external power source required, constant controlled differential pressure


    Available in China ONLY

Teknisk specifikation
  • Unik ref.Dynamic-Pressure-Balancing-Valve-W-DPBV-16-25Q
  • ProduktfamilieHVAC & Hot Water Solutions
  • ProduktgruppeAir Conditioning > Balancing Valves
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-08-24
  • Udgavenummer1
Relateret
  • Materiale primærtDuctile Iron
Klassifikation
  • BIMobject-kategoriVVS - Ventiler
  • IFC-klassifikationVentil
  • UNSPSC-navnValves
  • UNSPSC-kode401416
  • OmniClass-nummer23-27 31 13
  • OmniClass-betegnelseBalancing Valves

Tilgængelighed i region

Asien