Electric Switch-type Wafer Centre-line Butterfly Valve - W-W1111-EK
Watts

Electric Switch-type Wafer Centre-line Butterfly Valve - W-W1111-EK

4.0 ud af 5 stjerner4.0(8 anmeldelser)

Function: Realize the continuity of the pipeline medium and medium flow control; Application Area: Municipal feedwater and industrial, agricultural water transfer lines, etc.

Specifikation
  • Features

    • Long service life and high reliability
    • Simple structure for easy operation
    • Good interchangeability of parts; no-pin and no-backrest structure, more reliable sealing
    • Easy installation and good seal performance


    Available in China ONLY

    Keywords: assembly, backflow, bonnet, bypass, check, cover, kit, releif, repair, rubber, seat, valve, watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

    Teknisk specifikation
    • Unik ref.Electric-Switch-type-Wafer-Centre-line-Butterfly-Valve-W-W1111-EK
    • ProduktfamiliePlumbing & Flow Control Solutions
    • ProduktgruppeShutoff Valves > Butterfly Valves
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-08-24
    • Udgavenummer1
    Relateret
    • Materiale primærtDuctile Iron
    Klassifikation
    • BIMobject-kategoriVVS - Ventiler
    • IFC-klassifikationVentil
    • UNSPSC-navnButterfly lug pattern valves
    • UNSPSC-kode40141619
    • Uniclass 2015-kodePr_65_54_95_08
    • Uniclass 2015-beskrivelseButterfly valves
    • CSI MasterFormat 2014-kode40 05 64
    • CSI MasterFormat 2014-titelButterfly Valves
    • OmniClass-nummer23-27 31 17
    • OmniClass-betegnelseButterfly Valves

    Tilgængelighed i region

    Asien
    Kina