Pressure Independent Control valve - W-PICVXXX-16Q-25Q
Watts

Pressure Independent Control valve - W-PICVXXX-16Q-25Q

Pressure Independent Control valve is designed for terminal equipment in AHU, PAU or MAU systems and for terminal equipment such as plate heat exchanger in heating systems. It is used to regulate the flow and simultaneously keep the differential pressure at both ends of the valve constant. Since the valve avoids flow fluctuation cased by the opening or closing of other equipment, the system is able to be stable, efficient and energy-saving.

Specifikation
  • Features

    • self-balancing valve core realizes easy shutoff; V-ring sealing and self-compensating spring result in higher abrasion resistance and longer service life;Electronic preset of maximum flow facilitates on-site commissioning
    • Fault auto-detection and alarm function, over load protection for power supply;Stroke auto-detection; Manual adjust lever for convenient on-site commissioning and troubleshooting
    • Pre and Back Differential Pressure Gauge with Adjustment and Differential Pressure Control; spring is isolated from water, extending service life; spring is isolated from water, extending service life
    • Equivalent percentage control characteristics; keep the differential pressure constant at the two ends of the regulator valve;


    Available in China ONLY

    Keywords: assembly, backflow, backflow preventer valve, backflow valve, bronze body, bypass, cast iron, check valve, cover, dcda, detector, double, double check, doublecheck, epoxy coated, meter, pex crimping tools, pex tools, pressure valve, pressure zone valve, preventer, reduced pressure valve, repairkit, replacement, rpza, shut-off, steam, steamtrap, trap, valve, vlv, watts regulator, plumbing, drains, drainage

Teknisk specifikation
  • Unik ref.Pressure-Independent-Control-Valve-W-PICVXXX-16Q-25Q
  • ProduktfamilieHVAC & Hot Water Solutions
  • ProduktgruppeAir Conditioning > Balancing Valves
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-08-24
  • Udgavenummer1
Relateret
  • Materiale primærtDuctile Iron
Klassifikation
  • BIMobject-kategoriVVS - Ventiler
  • IFC-klassifikationVentil
  • UNSPSC-navnValves
  • UNSPSC-kode401416
  • OmniClass-nummer23-27 31 13
  • OmniClass-betegnelseBalancing Valves
  • CSI UniFormat II-kodeD20
  • CSI UniFormat II-titelPLUMBING

Tilgængelighed i region

Asien