RainAid Rainwater Retention Tank Valve - RA
RainAid Rainwater Retention Tank Valve - RA
RainAid Rainwater Retention Tank Valve - RA
RainAid Rainwater Retention Tank Valve - RA
    Watts

    RainAid Rainwater Retention Tank Valve - RA

    RainAid valve is designed to be connected to a municipal water supply on a rainwater retention tank. It will provide a backup supply of water in the event of demand exceeding rain supply. - The RainAid valve is fully adjustable allowing application in a wide range of reservoirs and tanks - Under normal conditions, rain water will fill the tank. If the rainwater level dropsbelow a pre-set level, the RainAid valve will open to maintain the water level using main's water - The RainAid valve when set correctly prevents backflow

    Specifikation
    • Keywords: watts, plumbing, drainage, drains, floor drain, strainer, rainwater harvesting, retention tank valve
    Teknisk specifikation
    • Unik ref.RA-RainAid-Tank-Valve
    • ProduktfamilieWater Quality & Rainwater Harvesting Solutions
    • ProduktgruppeRainwater Harvesting
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-05-06
    • Udgavenummer1
    Relateret
    • Materiale primærtCast iron
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriVVS - Afløb
    • IFC-klassifikationVentil
    • UNSPSC-navnValves
    • UNSPSC-kode401416
    • Uniclass 2015-kodePr_65_54_24
    • Uniclass 2015-beskrivelseDrainage valves
    • CSI MasterFormat 2014-kode40 05 67
    • CSI MasterFormat 2014-titelSpecialized Pressure and Flow-Control Valves
    • OmniClass-nummer23-27 31 00
    • OmniClass-betegnelseValves