Reparador R4 con pasivador de armaduras - weberep hormiplus NEO
Reparador R4 con pasivador de armaduras - weberep hormiplus NEO

    Reparador R4 con pasivador de armaduras - weberep hormiplus NEO

    Fast-setting R4 multifunctional repairer, armor passivator and smooth finish
    Specifikation
    • High mechanical performance mortar with armor passivator, especially suitable for the repair of structural concrete elements in thicknesses of 1 to 5 cm, classified as R4 (according to EN 1504), highly resistant to sulfates and chlorides and therefore suitable for use in marine environments. Its workability and granulometria allows it to be used as a stych finish repairer
    Teknisk specifikation
    • Unik ref.weberep-hormiplus-NEO
    • ProduktfamilieRepair of concrete, anchors and assemblies
    • ProduktgruppeConcrete repair
    • TypeByggematerialer
    • Udgivelsesdato2021-01-29
    • Udgavenummer1
    Relateret
    • Materiale primærtMortar
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriByggematerialer - Beton
    • IFC-klassifikationByggekomponent
    • Uniclass 2015-kodePr_20_31_53_15
    • Uniclass 2015-beskrivelseConcrete repair mortars