Revestimiento coloreado al siloxano - webertene advance
Revestimiento coloreado al siloxano - webertene advance
Revestimiento coloreado al siloxano - webertene advance

    Revestimiento coloreado al siloxano - webertene advance

    Mortero en base siloxano coloreado listo al uso
    Specifikation
    • Thin layer siloxane coating ready to use. Advance technology provides an unbeatable degree of waterproofness and color stability. It has a maximum grain size of 1.2 mm. Manually or machine-designed fratized finish, it is suitable for outdoors and interiors and for walls and ceilings. They are part of the exclusive webertherm isolation and weberenova renewal systems.
    Teknisk specifikation
    • Unik ref.webertene-advance
    • ProduktfamilieETICS - External Thermal Insulation Composite System
    • ProduktgruppeOrganic Coatings
    • TypeByggematerialer
    • Udgivelsesdato2021-01-29
    • Udgavenummer1
    Relateret
    • Materiale primærtPolymer
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriByggematerialer - Paint, Varnishes & Finishes
    • IFC-klassifikationVæg