Ved at bruge vores tjenester accepterer du vores brug af cookies here !

Godkende
;

Industrial Railing Side Mounted

Unique ref.: WAL_industrial_railing_side_mounted
Producent.: Weland Aluminium AB
Produkt familie: Railing
Produkt gruppe: Balcony Railing
Publiceringsdato: 2019-09-13
Versions nummer: 1
Type: Objekt (enkelt objekt)
Download (1)

This is an aluminium railing with stocked standard details.

The material consists of natural anodised aluminium.

For more information please contact our sales representatives Niclas or Stefan.


Hoved materiale: Aluminium
Sekundær materiale:
Designet i: Sweden
Prouceret i: Sweden

BIMobject kategori: Konstruktion - Railing
IFC klassifikation: Railing
Uniclass 1.4 Kode: L4421
Uniclass 1.4 Beskrivelse: Railings
OmniClass-nummer: 23-17 25 11 11 17
OmniClass-betegnelse: Railing
Dette produkt fås i:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject®