Low tilt system for solar panel
Low tilt system for solar panel
Low tilt system for solar panel

    Low tilt system for solar panel

    4.6 ud af 5 stjerner4.6(27 anmeldelser)

    Weland Stål's fixing system for solar panels are customised for our Nordic conditions and are calculated and tested to endure tough wind and snow conditions. The systems work for allt types of roofs and solar cells, solar panels and solar collectors.

    The system contains of few, easy-to-use components, making your assembly quick and efficient. Thanks to our stock, we deliver the products in a few days directly to the installation site.

    The solar panel fixing systems are available in different angles up to a tilt of 50 degrees from the roof.

    Specifikation
    • Components made of Magnelis, a C5M classified material.
      The panel is at a 15 degree incline to the roof.
      Interlinked system with fex fixing points.

    Teknisk specifikation
    • Unik ref.solar_panel_low_tilt
    • ProduktfamilieRoof Accessories
    • ProduktgruppeSolar Panel System
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-09-30
    • Udgavenummer1
    Relateret
    • Materiale primærtGalvaniseret stål
    • Materiale sekundærtVarmegalvaniseret
    • Designet iSverige
    • Fremstillet iSverige
    Klassifikation
    • BIMobject-kategoriKonstruktion - Tagtilbehør
    • IFC-klassifikationObjekt
    • Uniclass 2015-kodePr_20_29_03_78
    • Uniclass 2015-beskrivelseSolar module roof anchors
    • CSI MasterFormat 2014-kode07 72 00
    • CSI MasterFormat 2014-titelRoof Accessories
    • OmniClass-nummer23-13 41 00
    • OmniClass-betegnelseRoof Specialties and Accessories

    Tilgængelighed i region

    Europa
    Danmark
    Finland
    Norge
    Sverige