Performa Zinc+ Mesh Trays
Performa Zinc+ Mesh Trays
Performa Zinc+ Mesh Trays
Performa Zinc+ Mesh Trays
    Arkiveret

    Performa Zinc+ Mesh Trays

    Performa Zinc+ - Flexible solution for the routing of cables. An environmentally friendly solution suitable for indoor and outdoor installation up to environmental corrosion class. C4

    Specifikation
    • Performa – the high performance range of mesh trays. If you are looking for a simple, flexible and durable mesh trays system then Performa is the right choice. Thanks to its patented, double transversal wire design Performa mesh trays are robust and perfectly suitable for both light and medium-duty installations. The system offer consists of wall / ceiling / floor supports, mounting accessories, covers, separations walls and fast fixing accessories for a speedy installation. Form pieces such as bends, reducers, risers etc. are formed on site from length material elements.

      The system is available in 4 different surface treatments EZ (electro galvanized / electro-zinc plated), ZM (Zinc+) and HDG (Hot-dip galvanized).

      Mesh tray heights (mm): 35, 60, 70, 105

      Mesh tray widths (mm): 60, 100, 150, 200, 300, 400, 500, 600

      Standards fulfilled

      IEC 61537, UL, DIN 4102-12 for fire resistance E90

    Teknisk specifikation
    • Unik ref.CMS-PERFORMA-ZN
    • ProduktfamilieCable Trays
    • ProduktgruppeZinc+ solution
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-02-14
    • Udgavenummer1
    Links
    Relateret
    • Materiale primærtStål
    • Materiale sekundærtStål
    • Designet iHolland
    • Fremstillet iHolland
    Klassifikation
    • BIMobject-kategoriElektrisk - Distribution
    • IFC-klassifikationKabelholderbeslag
    • UNSPSC-navnCable accessories
    • UNSPSC-kode26121630
    • Uniclass 2015-kodePr_65_70_11_17
    • Uniclass 2015-beskrivelseCable trays
    • CSI MasterFormat 2014-kode26 05 36
    • CSI MasterFormat 2014-titelCable Trays for Electrical Systems
    • OmniClass-nummer23-35 33 19
    • OmniClass-betegnelseElectrical Cable Trays
    • CSI UniFormat II-kodeD5010
    • CSI UniFormat II-titelElectrical Service and Distribution