Wilkins 375ST Reduced Pressure Principle Backflow Preventer
Wilkins

Wilkins 375ST Reduced Pressure Principle Backflow Preventer

The Reduced Pressure Principle Backflow Preventer shall be Stainless Steel, certified to NSF/ANSI/CAN 61, ASSE® Listed 1013, rated to 180°F and supplied with full port ball valves. The main body shall be Nylon and the seat disc elastomers shall be silicone. If installed indoors, the installation shall be supplied with an air gap adapter. The Reduced Pressure Principle Backflow Preventer shall be a ZURN WILKINS Model 375ST.

Compliance:

  • City of Los Angeles Approved
  • Massachusetts Approved
  • ASSE 1013
  • CSA B64.4
  • USC Approved
  • NSF/ANSI/CAN 61

Features:

  • Sizes 1/2", 3/4", 1"
  • Maximum working water pressure 175 PSI
  • Maximum working water temperature 180f
  • hydrostatic test pressure 350 PSI
  • End connections Threaded FNPT ANSI B1.20.1

Keywords: Backflow Preventer, Backflow Pressure Preventer, Stainless Steel Backflow Pressure, Backflow Preventer Parts,


Teknisk specifikation
  • Unik ref.zurn-375st
  • ProduktfamilieBackflow Preventers
  • ProduktgruppeReduced Pressure Principle Assembly
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-09-02
  • Udgavenummer1
Relateret
  • Materiale primærtNylon
  • Materiale sekundærtRustfrit stål
  • Designet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Ventiler