Wilkins 705 Dual Check Valve, 3/4" - 1"
Wilkins

Wilkins 705 Dual Check Valve, 3/4" - 1"

Ideal for use where Lead-Free* valves are required. Designed for installation on potable water lines to protect against both backsiphonage and back pressure of polluted water into the potable water supply. The Model 705 shall provide protection where a potential health hazard does not exist. Applications include indoor and outdoor meter box installations as primary domestic water protection. Standard lay length allows for retrofit of existing dual checks. Lead-free body and checks ensure safe drinking water while providing maximum corrosion resistance.


Specifikation
  • The Dual Check Valve Backflow Preventer shall be certified to NSF/ANSI 61, ASSE® 1024 Listed, CSA B64.6 Listed. The Main Body shall be Nylon® and utilize a union female inlet thread connection. The Dual Check Valve Backflow Preventer shall be a ZURN WILKINS Model 705.


Teknisk specifikation
  • Unik ref.zurn-705
  • ProduktfamilieBackflow Preventers
  • ProduktgruppeSingle & Dual Check
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-09-02
  • Udgavenummer1
Relateret
  • Materiale primærtNylon
  • Designet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Ventiler