GV 400
GV 400

    GV 400

    • Housing (E30) made of electrolytically galvanised steel sheet with heavy-metal-free plastic coating
    • Color: RAL 3001 -signal red-
    • With lifting lugs
    • With single door and deadbolt for padlock incl. hot-dip galvanized underframe with eyelets for ground nails
    • Installations up to and including RCCB are protective insulated
    • Protection class: IP 44
    Specifikation
    • Rated power:
      277kVA
      according to IEC/EN 60439-4/A1+A2 (DIN/VDE 0660 T501/A1+A2)

      Equipment:
      1 NH2 load break switch with fuses 400 A with bolt connection M10
      1 CU busbar system 400 A
      1 NH2 fuse switch disconnector 355 A without fuses, with bolt connection M10
      1 NH1 fuse switch disconnector 250 A without fuses, with bolt connection M10
      2 NH00 fuse switch disconnector 100 A without fuses, with bolt connection M8
      2 NH00 fuse switch disconnectors 100 A without fuses, with bolt outlet M8

      Depending on the manufacturer the equipment and the outline dimensions may vary.

    Teknisk specifikation
    • Unik ref.8020-0400
    • ProduktfamiliePower distributors
    • ProduktgruppePower distribution, meter cabinets and transformer cabinets
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-11-28
    • Udgavenummer1
    • Højde (mm)1510
    • Bredde (mm)600
    • Dybde (mm)1360
    Relateret
    • Materiale primærtStål
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)178
    Klassifikation
    • BIMobject-kategoriKonstruktion - Site Construction
    • IFC-klassifikationObjekt
    • ETIM-kodeEC000484
    • ETIM-navnEnergy distributor for construction site
    • UNSPSC-navnElectrical control panels for generators
    • UNSPSC-kode26131801