GV 630

GV 630

  • Housing (E32) made of electrolytically galvanised steel sheet with heavy-metal-free plastic coating
  • Color: RAL 3001 -signal red-
  • With lifting lugs
  • With single door and deadbolt for padlock incl. hot-dip galvanized underframe with eyelets for ground nails
  • Installations up to and including RCCB are protective insulated
  • Protection class: IP 44
Specifikation
  • Rated power:
    436kVA
    according to IEC/EN 60439-4/A1+A2 (DIN/VDE 0660 T501/A1+A2)

    Equipment:
    1 NH3 load break switch with fuses 630 A with bolt connection M10
    1 CU busbar system 630 A
    1 NH2 fuse switch disconnector 400 A without fuses, with bolt connection M10
    2 NH1 fuse switch disconnector 250 A without fuses, with bolt connection M10
    2 NH00 fuse switch disconnector 100 A without fuses, with bolt connection M8
    2 NH00 fuse switch-disconnectors 100 A without fuses, with bolt outlet M8

    Depending on the manufacturer the equipment and the outline dimensions may vary.

Teknisk specifikation
  • Unik ref.8020-0630
  • ProduktfamiliePower distributors
  • ProduktgruppePower distribution, meter cabinets and transformer cabinets
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-11-28
  • Udgavenummer1
  • Højde (mm)1510
  • Bredde (mm)700
  • Dybde (mm)1970
Relateret
  • Materiale primærtStål
  • Designet iTyskland
  • Fremstillet iTyskland
  • Nettovægt (kg)250
Klassifikation
  • BIMobject-kategoriKonstruktion - Site Construction
  • IFC-klassifikationObjekt
  • ETIM-kodeEC000484
  • ETIM-navnEnergy distributor for construction site
  • UNSPSC-navnElectrical control panels for generators
  • UNSPSC-kode26131801