Transport platform GEDA 1200 Z/ZP (C)

Transport platform GEDA 1200 Z/ZP (C)

  •  Compact basic unit allows easy transport of Persons and goods to the place of assembly and dismantling. 
  •  Practical assembly aid facilitates the basic assembly of the Device. 
  •  Safe loading and unloading on all floors. 
  •  Large loading volume enables comfortable transport of building materials of all kinds (e.g. standardized pallets). 
  •  Material lift for heavy and bulky loads and Transport platform for the transport of up to 7 persons. 
  •  Floor units with mechanically locked sliding door on Loading and unloading points for fall protection. 
  • In addition there are the following platform variants:

Variant 1:  Platform "A" 1450 × 2000 × 1100/1800 mm/ load capacity max. 1500kg.

Variant 2:  Platform "B" 1450 × 2600 × 1100/1800 mm/ load capacity max. 1200kg. 

Variant 4:  Door for front loading, optional for all 3 Platform variants.




Specifikation
    • Type: 1200 Z/ZP
    • Manufacturer: GEDA-Dechentreiter
    • Load capacity (kg) : max.1000
    • Number of persons permitted: 7
    • Delivery head (m): 150
    • Transport length (mm): 4000
    • Transport width (mm): 2450
    • Transport height (mm): 2550
    • Transport weight (kg): 1800
    • Area of application: People/material transport
    • Lifting speed (m/min): 12/24
    • Drive: 2 x 3/ 6kW / 400V / 50Hz / 32A


Teknisk specifikation
  • Unik ref.AUP12-G12ZP-C
  • ProduktfamilieConveyor technology
  • Produktgruppeconstruction elevators, forklifts
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-09-16
  • Udgavenummer1
  • Højde (mm)1100
  • Bredde (mm)1450
  • Dybde (mm)3100
Relateret
  • Materiale primærtStål
  • Materiale sekundærtStål
  • Designet iTyskland
  • Fremstillet iTyskland
Klassifikation
  • BIMobject-kategoriKonstruktion - Site Construction
  • IFC-klassifikationObjekt
  • Uniclass 2015-kodeTE_30_30_10
  • Uniclass 2015-beskrivelseConstruction lifts

Tilgængelighed i region

Europa
Tyskland
BIMobject-produktbibliotek

Design App til Revit

Indlæs familier direkte ind i din Revit-model med ét klik

Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

  • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
  • Markering 2 GB cloudlager – gem dit Revit-indhold
  • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit