Transport platform GEDA 1500 Z/ZP (A)

Transport platform GEDA 1500 Z/ZP (A)

  •  Material lift for heavy and bulky loads and Transport platform for the transport of up to 7 persons. 
  •  Floor units with mechanically locked sliding door on Loading and unloading points for fall protection. 
  •  Compact basic unit allows easy transport of Persons and goods to the place of assembly and dismantling. 
  •  Practical assembly aid facilitates the basic assembly of the device. 
  • In addition there are the following platform variants:

Variant 1: Platform "BS" 1450x3300x1100/ 1800mm, 1 loading door, 1 unloading hatch, Load capacity max. 2000kg. 

Variant 2: Platform "B" 1450x3300x1100/ 1800mm, 1 Loading door, one unloading hatch, Load capacity max. 1500kg. 

Variant 3: Platform "E" 2900x1650x1100/ 1800mm, 2 Loading doors, 2 unloading hatches, Load capacity max. 2000kg. 

Variant 4: Platform "H" 4350x1650x1100/ 1800mm, 2 Loading folding doors, 2 unloading flaps, Load capacity max. 2000kg. 

Variant 5: Platform "I" 4350x1650x1100/ 1800mm, 2 Loading folding doors, 1 unloading flap in the middle, Load capacity max. 2000kg.

Variant 7: Platform "G" 4350x1650x1100/1800mm, 2 loading folding doors, 1 unloading flap in the right,  load capacity max. 2000kg.





Specifikation
    • Type: 1500 Z/ZP
    • Manufacturer: ***GEDA-Dechentreiter
    • Load capacity (kg): max. 2000
    • Number of persons permitted: 7
    • Delivery height (m): 100
    • Transport length (mm): 3500
    • Transport width (mm): 2300
    • Transport height (mm): 2550
    • Transport weight (kg): 1500
    • Transport note 1: Transport weight depending on Platform variant
    • Area of application: People/material transport
    • Lifting speed (m/min): 12/24
    • Drive: 2x 3/ 6,1 kW/400 V/50Hz/ 32A


Teknisk specifikation
  • Unik ref.AUP15-G15ZP-A
  • ProduktfamilieConveyor technology
  • Produktgruppeconstruction elevators, forklifts
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-07-16
  • Udgavenummer1
  • Højde (mm)1100
  • Bredde (mm)1450
  • Dybde (mm)1650
Relateret
  • Materiale primærtStål
  • Materiale sekundærtStål
  • Designet iTyskland
  • Fremstillet iTyskland
Klassifikation
  • BIMobject-kategoriKonstruktion - Site Construction
  • IFC-klassifikationObjekt
  • Uniclass 2015-kodeTE_30_30_10
  • Uniclass 2015-beskrivelseConstruction lifts

Tilgængelighed i region

Europa
Tyskland
BIMobject-produktbibliotek

Design App til Revit

Indlæs familier direkte ind i din Revit-model med ét klik

Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

  • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
  • Markering 2 GB cloudlager – gem dit Revit-indhold
  • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit