Articulated Boom Lift ZGT20.11HY
Articulated Boom Lift ZGT20.11HY

    Articulated Boom Lift ZGT20.11HY

    Advantages:
    low noise level 77 dBA (FE)
    green power source technology
    Choice of battery or hybrid operation
    Certified load monitoring
    with basket rotation and basket arm you have an improved
    Access to places of work
    Kubota D1105 Tier IVf 24.8 HP (18.5 kW) with
    Alternating current drive generator
    Highly efficient hydraulic pump unit with infinitely variable
    Speed control
    non-marking tyres
    Deep Discharge Protection
    Lift GuardTM Contact Alarms

    Specifikation
    • Type: Z60/37FE
      Manufacturer: Genie
      Working height (m): 20.16
      load capacity (kg): 227
      Number of persons allowed: 2
      Length transport (mm): 6300
      Transport width (mm): 2490
      Transport height (mm): 2540
      Transport weight (kg): 7756
      Stand height (m): 18,16
      Range max (m): 11.15
      turning range (°): 355°
      Gradeability (%): 45%
      Drive: Hybrid/AWD
      Can be moved at full height: yes
      Application area: outside and inside area

    Teknisk specifikation
    • Unik ref.PAGTM-Z60-37FE
    • ProduktfamilieHeight access technology
    • Produktgruppeworking scaffolds and working platforms
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-03-13
    • Udgavenummer1
    • Højde (mm)2540
    • Bredde (mm)2490
    • Dybde (mm)6300
    Relateret
    • Materiale primærtStål
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)7756
    Klassifikation
    • BIMobject-kategoriKonstruktion - Site Construction
    • IFC-klassifikationObjekt
    • Uniclass 2015-kodePr_65_80_47_95
    • Uniclass 2015-beskrivelseVertical lifting platforms
    • CSI MasterFormat 2014-kode41 66 16
    • CSI MasterFormat 2014-titelMobile Lifts and Cherrypickers