Scissor Lift  ZS 99.117A

Scissor Lift ZS 99.117A

non-marking tyres
Folding railing ( at 1,79m )
Tilt angle switch with acoustic alarm




Specifikation
  • Type SJIII4626
    Manufacturer Skyjack
    Working height (m) 9,92
    Load capacity (kg) 454
    Number of persons perm. 2 indoors
    Transport length (mm) 2310
    Transport width (mm) 1170
    Transport height (mm) 2150
    Transport note 1 1790 mm with railing folded in
    Transport weight (kg) 2170
    Stand height (m) 7,92
    Platform size (mm x mm) 1070 x 2130
    Platform magnification (mm ) 1220
    Gradeability (%) 30
    Drive Battery
    Ground clearance (mm) 88
    Application area indoor/outdoor (fixed)



Teknisk specifikation
  • Unik ref.PASM10-SJ4626
  • ProduktfamilieHeight access technology
  • Produktgruppeworking scaffolds and working platforms
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-03-17
  • Udgavenummer1
  • Højde (mm)2150
  • Bredde (mm)1170
  • Dybde (mm)2310
Relateret
  • Materiale primærtStål
  • Materiale sekundærtStål
  • Designet iTyskland
  • Fremstillet iTyskland
Klassifikation
  • BIMobject-kategoriKonstruktion - Site Construction
  • IFC-klassifikationObjekt
  • Uniclass 2015-kodeTE_30_30_60_60
  • Uniclass 2015-beskrivelseScissor lifts
  • CSI MasterFormat 2014-kode14 83 16
  • CSI MasterFormat 2014-titelScissor Lift Platforms