Scissor Lift ZS 117.175D

Scissor Lift ZS 117.175D

Advantages: Folding railing (at 1,92m) Swing axle system on the front axle Scissor protection
Specifikation
  • Type: 3369RT Manufacturer: Genie Working height (m): 11,75 Load capacity (kg): 454 Number of persons allowed: 2 length transport (mm): 3760 Transport width (mm): 1750 Transport height (mm): 2590 Transport note 1: 1920 mm with folded railing Transport weight (kg): 3949 Stand height (m): 9,75 Platform size (mm x mm): 1600 x 2.79 Platform magnification (mm ): 1 x1,52 Gradeability (%): 35 Drive: Diesel / All wheel drive ground clearance (mm): 240 Can be moved at full height: yes Hydraulic support: yes Area of application: outdoor area
Teknisk specifikation
  • Unik ref.PASM12-3369
  • ProduktfamilieHeight access technology
  • Produktgruppeworking scaffolds and working platforms
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-03-13
  • Udgavenummer1
  • Højde (mm)2590
  • Bredde (mm)1750
  • Dybde (mm)3760
Relateret
  • Materiale primærtStål
  • Materiale sekundærtStål
  • Designet iTyskland
  • Fremstillet iTyskland
  • Nettovægt (kg)3949
Klassifikation
  • BIMobject-kategoriKonstruktion - Site Construction
  • IFC-klassifikationObjekt
  • Uniclass 2015-kodeTE_30_30_60_60
  • Uniclass 2015-beskrivelseScissor lifts
  • CSI MasterFormat 2014-kode14 83 16
  • CSI MasterFormat 2014-titelScissor Lift Platforms