Scissor Lift  ZS 117.117A

Scissor Lift ZS 117.117A

Tilt angle switch with acoustic alarm
foldable railing (at 1,88m)
non-marking tyres

Specifikation
  • Type SJIII 4632
    Manufacturer Skyjack
    Working height (m) 11,75
    Load capacity (kg) 317
    Number of persons perm. 2 indoors
    Transport length (mm) 2310
    Transport width (mm) 1170
    Transport height (mm) 2400
    Transport note 1 1880 mm with folded railing
    Transport weight (kg) 2302
    Stand height (m) 9,50
    Platform size (mm x mm) 1070 x 2130
    Platform magnification (mm ) 1220
    Gradeability (%) 25
    Drive Battery
    Ground clearance (mm) 88
    fully movable yes
    Application area indoor/outdoor (fixed)
    Group C own contribution (from 10.000,- to 75.000,-):
    2.750,- SB

Teknisk specifikation
  • Unik ref.PASM12-SJ4632A
  • ProduktfamilieHeight access technology
  • Produktgruppeworking scaffolds and working platforms
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-03-17
  • Udgavenummer1
  • Højde (mm)2400
  • Bredde (mm)1170
  • Dybde (mm)2310
Relateret
  • Materiale primærtStål
  • Materiale sekundærtStål
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriKonstruktion - Site Construction
  • IFC-klassifikationObjekt
  • Uniclass 2015-kodeTE_30_30_60_60
  • Uniclass 2015-beskrivelseScissor lifts
  • CSI MasterFormat 2014-kode14 83 16
  • CSI MasterFormat 2014-titelScissor Lift Platforms