Scissor Lift  ZS138.119A

Scissor Lift ZS138.119A

low-abrasion tires
Overload sensors
Lowering warning
Self-closing platform swing door

pothole protection
Folding railing
RT Heavy duty pipe material holder

Specifikation
  • Type SJ4740
    Manufacturer Skyjack
    Working height (m) 13,80
    Load capacity (kg) 350
    Number of persons adm. 3 Indoor area
    Transport length (mm) 2400
    Transport width (mm) 1190
    Transport height (mm) 2480
    Transport note 1 2210mm with railing folded in
    Transport weight (kg) 2985
    Stand height (m) 11,80
    Platform size (mm x mm) 1060 x 2190
    Platform magnification (mm ) 900
    Gradeability (%) 25%
    Actuator AKKU
    Ground clearance (mm) 81
    fully movable yes
    Indoor application area

Teknisk specifikation
  • Unik ref.PASM15-SJ4740A
  • ProduktfamilieHeight access technology
  • Produktgruppeworking scaffolds and working platforms
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-03-17
  • Udgavenummer1
  • Højde (mm)2480
  • Bredde (mm)1190
  • Dybde (mm)2400
Relateret
  • Materiale primærtStål
  • Materiale sekundærtStål
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriKonstruktion - Site Construction
  • IFC-klassifikationObjekt
  • Uniclass 2015-kodeTE_30_30_60_60
  • Uniclass 2015-beskrivelseScissor lifts
  • CSI MasterFormat 2014-kode14 83 16
  • CSI MasterFormat 2014-titelScissor Lift Platforms