Bob floor
ZERO

Bob floor

4.6 ud af 5 stjerner4.6(17 anmeldelser)
In collaboration with well-known furniture brand Blå Station, Zero has provided their Bob sofa system with a fixture that takes its contours to new heights while being anchored in the backrest. Zero also offers a freestanding floor-lamp version and a pendant with the same likeable, round character. A dimmable LED behind a convex glare shield provides intimate and screened-off illumination; available in standard black or white. LED 10W/3000K.
Specifikation
  • Finish Painted aluminum. White RAL 9010, black RAL 9005. Other colours on requewst. Matt acrylic diffuser. Including mains dimmable LED module. Can be dimmed with trailing edge dimmer. LED info System power: 10W. Luminaire Luminous Flux: 838LM. CCT 3000K. SDCM 3. CRI >80. Installation On floor. Connection 2,5 m cable with switch and plug. Design Thomas Bernstrand & Stefan Borselius 2019.
Teknisk specifikation
  • Unik ref.Bob_floor
  • ProduktfamilieBob
  • ProduktgruppeFloor
  • TypeSamling (flere objekter)
  • Udgivelsesdato2019-11-06
  • Udgavenummer1
  • Højde (mm)2016
  • Bredde (mm)400
  • Dybde (mm)815
Relateret
  • Materiale primærtStål
  • Materiale sekundærtAluminium
  • Designet iSverige
  • Fremstillet iSverige
  • Nettovægt (kg)7
Klassifikation
  • BIMobject-kategoriBelysning - Gulvmonteret
  • IFC-klassifikationBelysningsarmatur
  • Uniclass 2015-kodePr_70_70_48_32
  • Uniclass 2015-beskrivelseFree standing luminaires

Tilgængelighed i region

Europa Asien Oceanien Nordamerika