Compose wall
Compose wall
Compose wall
Compose wall
    ZERO

    Compose wall

    2023 newcomers to the Compose family are floor & table lamps, wall fixture and a larger version of the metal shade. These complete the Compose family and offer a large range of options. Compose is renowned for its multitude of expressions, thanks to its versatile options. The aim is to offer a fixture that is more like a tool, or an instrument, from which the most beautiful music can be composed.Let´s Compose!

    Specifikation
    • Finish

      Base in painted aluminum. White RAL 9016, black RAL 9005, yellow RAL 1033 , green RAL 6020. Shades in painted metal or clearglass, green glass, grey glass or matt-white glass, raw/untreated brass or copper. Diffuser in opal acrylic. On/off switch. Other colours on request.


      LED info

      Including dimmable LED retrofit light source GU10 3,5W 2700K. Can be delivered with 3000K on request.


      Installation

      On wall.


      Connection

      Terminal block 3x2,5mm2.


      Design

      Jens Fager 2023.

    Teknisk specifikation
    • Unik ref.compose-wall
    • ProduktfamilieCompose
    • ProduktgruppeWall
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-08-09
    • Udgavenummer1
    • Højde (mm)140
    • Dybde (mm)140
    Relateret
    • Materiale primærtPulverbelagt stål
    • Materiale sekundærtGlas
    • Designet iSverige
    • Fremstillet iSverige
    • Nettovægt (kg)1
    Klassifikation
    • BIMobject-kategoriBelysning - Vægmonteret

    Tilgængelighed i region

    Europa Asien Oceanien Nordamerika