Slizes Pendant fixture
Slizes Pendant fixture
Slizes Pendant fixture
Slizes Pendant fixture
Slizes Pendant fixture
Slizes Pendant fixture
Slizes Pendant fixture
Slizes Pendant fixture
Slizes Pendant fixture
Slizes Pendant fixture
    ZERO

    Slizes Pendant fixture

    Two functions in one and the same fixture; Slice is nothing less than a light-emitting, acoustic design object that combines innovative functionality with expressive form. Sustainability was a crucial factor in the development phase, both in terms of materials and socially. Slice literally creates a better environment, for both the eyes and ears, and adds character with its softly toned colour spectra.

    Specifikation
    • Finish

      Painted metal in black RAL 9005. Soundabsorbing slices made of polyester and bi-component fibre. Fabric Hush/Gabriel. Can be ordered with 2-, 3-, or 4-layer slices. Minimum 2 slices position A + B have to be ordered. The slices are two-coloured, one colour on each side.

      LED info

      With incorporated LED module or with dimmable LED lightsource included GU10 4,9W/2700K, 6,2W/3000K. Module-System power: 11W. Luminaire Luminous Flux: 884LM. CCT 3000K. SDCM 3. CRI 90. L70/50000H

      Installation

      On ceiling-hook. Including ceiling cup.

      Connection

      DCL plug or terminalblock 3x4 mm2. When DALI 5x4mm2.

      Design

      Halskov & Dalsgaard 2022.

    Teknisk specifikation
    • Unik ref.slice
    • ProduktfamilieSlice
    • ProduktgruppePendant
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-04-20
    • Udgavenummer1
    • Højde (mm)420
    • Bredde (mm)800
    • Dybde (mm)800
    Relateret
    • Materiale primærtFiberflis
    • Materiale sekundærtPulverbelagt stål
    • Designet iSverige
    • Fremstillet iSverige
    • Nettovægt (kg)3
    Klassifikation
    • BIMobject-kategoriBelysning - Pendler

    Tilgængelighed i region

    Europa Asien Oceanien Nordamerika
    Åland
    Forenede Arabiske Emirater
    Australien
    Belize
    Albanien
    Hong Kong
    New Zealand
    Costa Rica
    Andorra
    Japan
    El Salvador
    Belgien
    Singapore