Sprinkle floorlamp
Sprinkle floorlamp
Sprinkle floorlamp
    ZERO

    Sprinkle floorlamp

    We are excited to announce the expansion of our popular Sprinkle lighting collection with the introduction of a floor lamp, a linear pendant and an outdoor bollard. All pieces feature the same striking geometric silhouette as the original pendant, offering unexpected and distinct design elements that add sophistication to any space.

    Specifikation
    • Finish

      Aluminum and steel. Painted oysterwhite RAL 1013, black RAL 9005, blue RAL 2806035, red RAL 3000, ochre yellow RAL 1024, brown RAL 070420. Other colours on request. Textile cord in matching colour.

      LED info

      Including dimmable Led lightsource 4,9W,6,2W/GU10 CRI 90. Can be delivered with 4000K on request.

      Installation

      On floor.

      Connection

      2,5 m cable with switch and plug.

      Design

      Note Design Studio 2023

    Teknisk specifikation
    • Unik ref.sprinkle-floorlamp
    • ProduktfamilieSprinkle
    • ProduktgruppeFloor lamp
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-08-09
    • Udgavenummer1
    • Højde (mm)1837
    • Bredde (mm)120
    Relateret
    • Materiale primærtPulverbelagt stål
    • Designet iSverige
    • Fremstillet iSverige
    • Nettovægt (kg)6
    Klassifikation
    • BIMobject-kategoriBelysning - Skriveborde og borde

    Tilgængelighed i region

    Europa Asien Oceanien Nordamerika