Z1469 Round Access Cover
Zurn

Z1469 Round Access Cover

ZURN ZS1469 Round stainless steel access cover complete with securing screw.

Features:

  • Smooth stainless access cover with securing bolt
  • For wall or floor installation
Specifikation
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Teknisk specifikation
  • Unik ref.Z1469
  • ProduktfamilieCleanouts
  • ProduktgruppeAccess Covers & Supply Boxes
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-09-27
  • Udgavenummer1
Relateret
  • Materiale primærtRustfrit stål
  • Designet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Afløb
  • Uniclass 2015-kodeAc_10_40_67
  • Uniclass 2015-beskrivelsePlumbing
  • CSI MasterFormat 2014-kode22 05 76
  • CSI MasterFormat 2014-titelFacility Drainage Piping Cleanouts
  • OmniClass-nummer23-11 21 21 17
  • OmniClass-betegnelseCleanouts