Wilkins FP52 - Elbows
Wilkins FP52 - Elbows
Wilkins FP52 - Elbows
    Zurn

    Wilkins FP52 - Elbows

    Zurn elbows maximize configurability of piping with standard radius and short patterned options and a range of bend angles.

    Grooved End of Run Adapters provide a grooved end cap with a 90° bend and a threaded outlet; commonly used to attach fire sprinklers to the end of a run of sprinkler piping. Threaded bosses can be used for direct connection of hardware.

    Drain Elbows are designed with an integral 1" NPT drain to meet requirements of vertical pipe systems.

    Options:

    FP52S - Short Patterned Radius  |  FP52GTF - Grooved End of Run Adapter

    Specifikation



    Teknisk specifikation
    • Unik ref.zurn-fp52
    • ProduktfamilieFire Protection
    • ProduktgruppeFire Sprinkler System
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-12-01
    • Udgavenummer1
    Relateret
    • Materiale primærtDuctile Iron
    • Designet iUSA
    Klassifikation
    • BIMobject-kategoriBrandprodukter - Sprinklersystemer
    • CSI MasterFormat 2014-kode21 00 00
    • CSI MasterFormat 2014-titelFire Suppression
    • OmniClass-nummer23-29 33 00
    • OmniClass-betegnelseFire Suppression System Components
    • CSI UniFormat II-kodeD4010
    • CSI UniFormat II-titelSprinklers

    Tilgængelighed i region

    Nordamerika