Wilkins WTTA ASME Thermal Expansion Tank, Lead-Free*
Zurn

Wilkins WTTA ASME Thermal Expansion Tank, Lead-Free*

3.7 out of 5 stars3.7(6 reviews)
Designed for installation on hot water systems to protect against thermal expansion. All WTTA tanks are ASME fixed bladder type for commercial and industrial applications. When system pressure increases due to thermal expansion, water enters the tank’s bladder which expands into the pre-charge air chamber, keeping system pressure below the relief valve setting. Conforms to all lead-free requirements and acceptable for use on drinking water systems.
Specifikation
  • The Water Thermal Expansion Tank shall be constructed in accordance with Section VIII of the ASME Boiler and PressureVessel Code. The outer shell shall be carbon steel. The bladder shall be FDA approved butyl rubber and prevent water from contact with shell interior. The assembly shall have a top NPT stainless steel system connection and a 0.301”-32 charging valve connection (standard tire valve) to facilitate the on-site charging of the tank to meet system requirements. The Water Thermal Expansion Tank shall be a ZURN WILKINS Model WTTA.
Teknisk specifikation
  • Unik ref.zurn-wtta
  • ProduktfamilieThermal Expansion Tank
  • ProduktgruppeASME Thermal Expansion Tank
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-01-16
  • Udgavenummer1
Relateret
  • Materiale primærtKulstofstål
  • Materiale sekundærtRustfrit stål
  • Designet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Other

Tilgængelighed i region

Nordamerika
Anguilla
Antigua og Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Canada
Caribbean Netherlands
Caymanøerne
Costa Rica
Cuba
Curaçao
De britiske jomfruøer
Dominica
Dominikanske Republik
El Salvador
Grenada
Grønland
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Jomfruøerne
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts og Nevis
Saint Lucia
Saint Pierre og Miquelon
Saint Vincent og Grenadinerne
Saint-Barthélemy
Saint-Martin
Sint Maarten
Trinidad og Tobago
Turks- og Caicosøerne
USA