Z6003PL-EWS Aquaflush® PL Plus Exposed Manual Flush Valve -0.5 gpff
Zurn

Z6003PL-EWS Aquaflush® PL Plus Exposed Manual Flush Valve -0.5 gpff

Exposed, quiet diaphragm-type, chrome plated flushometer valve with a polished exterior. Complete with a chloramine resistant, dual seal diaphragm with a clog resistant by-pass. The valve is ADA compliant with a non-hold open and no leak handle feature, high back pressure vacuum breaker, one piece hex coupling nut, adjustable tailpiece, spud coupling and flange for top spud connection. Control stop has internal siphon-guard protection. Internal seals are made of chloramine resistant materials. Aquaflush Plus is furnished as specified above and includes sweat solder kit, vandal resistant stop cap, and cast wall flange. Complete with a chloramine resistant, dual seal diaphragm with a clog resistant by-pass.
Teknisk specifikation
  • Unik ref.zurn-z6003pl-ews
  • ProduktfamilieFinish Plumbing - Flush Valves
  • ProduktgruppeAquaFlush®
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2010-08-17
  • Udgavenummer1
Relateret
  • Materiale primærtMessing
  • Designet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Ventiler