Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu. Hier !

Akzeptieren
;

Rover H710

Unique ref.: 11206000
Marke: Abstracta
Produkt Familie: Storage
Produkt Gruppe: Rover
Breite (mm): 724
Höhe (mm): 710
Tiefe (mm): 433
Publishing Datum: 2017-08-18
Versionsnummer: 2
Typ: Objekt (Einzelobjekt)
Download (5)
Rover is a collection of mobile storage units which address individual and collective storage needs in the mobile workplace. Available in four sizes. The product is designed to store everything from standard-sized binders, paper and personal items, to laptops and projectors. The taller units can be used as catering carts or projector carts as the top is inset into the wrap-around handle, so that objects cannot slide off when being moved. All units can feature locking wheels and locking aluminium tambour doors which provide full access from all sides. Depending on the configuration. Rover is also available with one or two shelves.
Rover is made from white lacquered MDF board RAL 9016. Design: Andrea Ruggiero.


Material 1: MDF board
Material 2: Aluminium
Designed in: Sweden
Hergestellt in: Sweden

BIMobject Kategorie: Möbel - Regale und Aufbewahrungselemente
IFC Klassifikation: Furniture
UNSPSC Name: Furniture and Furnishings
UNSPSC Code: 56