Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu. Hier !

Akzeptieren
;

Airbloom

Unique ref.: airbloom
Marke: Abstracta
Produkt Familie: Acoustic
Produkt Gruppe: Airbloom
Breite (mm): 475
Höhe (mm): 510
Publishing Datum: 2017-08-18
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Download (8)
Nature, with its shifting seasons and manifold of forms, is the source of inspiration for Airbloom –hanging acoustic partitions. The degree of openness is determined by how the modules are being combined. All the modules are made in moulded felt, and can be hung from the ceiling or on the wall. They may be combined into partitions in a manifold of patterns of various forms and colours.


Material 1: Fibre-felt
Material 2: Fabric
Designed in: Sweden
Hergestellt in: Sweden

BIMobject Kategorie: Möbel - Schalldämmungselemente
IFC Klassifikation: Furniture
UNSPSC Name: Furniture and Furnishings
UNSPSC Code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Beschreibung: Furniture
Uniclass 2.0 Code: SS-25-25-05
Uniclass 2.0 Beschreibung: Acoustic Panel Systems
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
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
Furniture - Acoustics

Name Wert
Material Fiber Felts
Type Wall and roof mounted

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Material Fiber Felts

BIMobject®