Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu. Hier !

Akzeptieren
;

Scala 72" x 42" x 25" - Therapeutic Bath - Freestanding

Unique ref.: bainultra-scala-7242
Marke: BainUltra
Produkt Familie: Therapeutic Whirlpool Baths
Produkt Gruppe: Scala Collection
Publishing Datum: 2019-04-29
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Download (16)

The spirit of SCALA reveals a sophisticated style through the harmony of its curves, an extension of the outer shell on metal feet and wider front and rear decks. In addition, metal armrests available in different colors match perfectly to the feet.

Slide into a SCALA and enjoy a wider more comfortable seat and backrest as well as integrated headrests to fully cherish moments of well-being and relaxation.


Material 1: Acrylic
Material 2:
Designed in: Canada
Hergestellt in: Canada

BIMobject Kategorie: Sanitär und Bad - Objekte für Bad und Spa
UNSPSC Name: Bathtubs
UNSPSC Code: 30181501
Uniclass 1.4 Code: L7211
Uniclass 1.4 Beschreibung: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Beschreibung: Baths
Uniclass 2015 Code: Pr_40_20_06_08
Uniclass 2015 Beschreibung: Baths
NBS Reference Code: 35-06-08
NBS Reference Beschreibung: Baths
CSI MasterFormat 2014 Code: 22 41 19
CSI MasterFormat 2014 Title: Residential Bathtubs
OmniClass-Nummer: 23-25 29 11 11
OmniClass-Bezeichnung: Therapeutic Baths
Dieses Produkt ist verfügbar in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Sanitary - Bath & Spas

Name Wert
Height 25 in
Length 72 in
Width 42 in

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Length 72 in

BIMobject®