Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu. Hier !

Akzeptieren
;

VIBE 58" x 28" x 21" - Therapeutic Bath - Freestanding

Unique ref.: bainultra-vibe5828
Marke: BainUltra
Produkt Familie: Therapeutic Whirlpool Baths
Produkt Gruppe: Amma Collection
Publishing Datum: 2019-04-29
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Download (10)

VIBE IS A NEW COLLECTION OF THERAPEUTIC BATHTUBS WITH MINIMALIST AND CONTEMPORARY FLAIR. THE COLLECTION IS PERFECT FOR URBAN CITY DWELLERS WHO WANT TO BRING VALUE AND REFINEMENT TO SMALLER BATHROOMS.

The VIBE Collection is the first offering from BainUltra’s urBAIN category to address the needs of younger, sophisticated bathers. Inspired by the city skyline and architectures of cosmopolitan cities, you can feel miles away from the streets below as you rest your mind, body and spirit in an expertly crafted bath.


Material 1:
Material 2:
Designed in: Canada
Hergestellt in: Canada

BIMobject Kategorie: Sanitär und Bad - Objekte für Bad und Spa
UNSPSC Name: Bathtubs
UNSPSC Code: 30181501
Uniclass 1.4 Code: L7211
Uniclass 1.4 Beschreibung: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Beschreibung: Baths
Uniclass 2015 Code: Pr_40_20_06_08
Uniclass 2015 Beschreibung: Baths
NBS Reference Code: 35-06-08
NBS Reference Beschreibung: Baths
CSI MasterFormat 2014 Code: 22 41 19
CSI MasterFormat 2014 Title: Residential Bathtubs
OmniClass-Nummer: 23-25 29 11 11
OmniClass-Bezeichnung: Therapeutic Baths
Dieses Produkt ist verfügbar in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Sanitary - Bath & Spas

Name Wert
Height 21 in
Length 58 in
Width 28 in

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Length 58 in

BIMobject®