Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu. Hier !

Akzeptieren
;

Celestia 6635 - Bath made with FINESTONE Solid Surface

Unique ref.: CELESTIA6635
Marke: BainUltra
Produkt Familie: Therapeutic Baths / TUB Category - Soaker
Produkt Gruppe: Celestia Collection
Breite (Zoll): 66
Höhe (Zoll): 35
Tiefe (Zoll): 25
Publishing Datum: 2021-02-26
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Download (10)

Feminine, ethereal and strong, CelestiaTM means of the sky. When crafting this new bath collection, BainUltra took inspiration from the sky; the feeling of grandeur of looking at the night's vault of heaven and seeing the sparkling glow looking back. Without compromising the comfort and ergonomics that BainUltra is famous for, the composition of the Celestia Freestanding bath's sweeping thin lines brings forth an association to sculpture.

Celestia is made with FineStoneTM, BainUltra's new high-quality solid surface material composed of refined minerals and pure liquid acrylic. Pushing the limits of design and technology, this new material was developed to realize a new world of design possibilities. Our skilled craftsmen have brought our expert artisans' dreams to life with impeccable attention to detail and quality.

Celestia bath is offered in the TUB (Soaker) Category

66 x 35 x 25
61 Imperial Gallons | 74 US Gallons
Made with FineStoneTM, and offered in White Satin Finish


Material 1: Solid surface
Material 2:
Designed in: Canada
Hergestellt in: Canada
Gewicht (lbs.): 320

BIMobject Kategorie: Sanitär und Bad - Objekte für Bad und Spa
Dieses Produkt ist verfügbar in:
North America
  • Canada
  • United States

BIMobject®