Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu. Hier !

Akzeptieren
;

Carpet systems for UK market

Unique ref.: carpet-uk
Marke: BOSTIK
Produkt Familie: Flooring systems
Produkt Gruppe: Carpet
Publishing Datum: 2019-01-09
Versionsnummer: 1
Typ: Montage (mehrere Objekte)
Download (6)

The BOSTIK system is composed of an adhesion primer, a self leveling compound and adhesive for carpet flooring. 

Systems only available for English market : 

SCREED MASTER UNIVERSAL PRIMER | SCREED MASTER ULTIMATE | STIX A300 MULTI FLOOR

Primers are based on emulsion of acrylic copolymer resins modified in aqueous phase, the self-leveling compounds and tiling adhesives formulated with cement and must be mixed with water before application.


Material 1: Fibre-felt
Material 2:
Designed in:
Hergestellt in:

BIMobject Kategorie: Bodenbeläge - Bodensysteme
IFC Klassifikation: Floor
UNSPSC Name: Flooring
UNSPSC Code: 301617
Uniclass 1.4 Code: L83121
Uniclass 1.4 Beschreibung: Floor units
Uniclass 2.0 Code: PR-65-72-55
Uniclass 2.0 Beschreibung: Multilayer Flooring
Uniclass 2015 Code: Pr_35_31_06_55
Uniclass 2015 Beschreibung: Multilayer flooring
NBS Reference Code: 65-72-55
NBS Reference Beschreibung: Multilayer Flooring
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass-Nummer: 23-15 17 17
OmniClass-Bezeichnung: Carpet Flooring
CSI UniFormat II Code: B1010
CSI UniFormat II Title: Floor Construction
Dieses Produkt ist verfügbar in:
Europe
  • Ireland
  • United Kingdom

BIMobject SEEK Properties

Flooring - Systems

Name Wert
Thickness 1 mm — 20 mm

BIMobject®