Wir nutzen Cookies für die Bereitstellung unserer Services.

Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu.

;

Cembrit Cover C 300

Unique ref.: cover_c-300
Marke: Cembrit
Produkt Familie: Facade
Produkt Gruppe: Boards
Tiefe (mm): 8
Publishing Datum: 2018-09-25
Versionsnummer: 1
Typ: Baumaterial
Download (3)
Cembrit Cover is the ideal solution if you prefer the strongest colours and bolder design statements. The natural grey fibrecement core is completely covered by a layer of water-based acrylic paint, with 26 standard Cembrit colours and more than 2000 NCS®© colours to choose from. Cembrit facade boards are a high quality fibercement used as a part of a ventilated facade solution on all types of constructions.

Cembrit Cover specifikation
Cembrit Cover can be installed on a timber, steel or aluminum substructure.
It is installed as a ventilated facade with a minimum of 20mm air behind.
See Cembrit.com or contact your local Cembrit to get the full installation specifications.
Cembrit Cover standard board sizes:
• 8x1192x2500mm
• 8x1192x3050mm
• 8x1250x2500mm
• 8x1250x3050mm
Cembrit Small Module:
• 8x292x1192mm
• 8x592x1192mm
• 8x292x2392mm
• 8x592x2392mm
• 8x592x2992mm
Cembrit Cover properties:
• Weight: 15.4 kg/m2
• Density, dry, average (EN 12467): ≥1550 kg/m3
• Category, Class according to EN 12467: NT A4 I
• Fire rating according to EN 13501: A2-s1, d0


Material 1: Fibercement
Material 2:
Designed in: Denmark
Hergestellt in: Hungary

BIMobject Kategorie: Wände - Außenwände
IFC Klassifikation: Covering
UNSPSC Name: Wall finishing materials
UNSPSC Code: 301615
Uniclass 1.4 Code: L5
Uniclass 1.4 Beschreibung: Coverings, claddings, linings
Uniclass 2.0 Code: SS-25-20-90-30
Uniclass 2.0 Beschreibung: Fibre Cement Slate Cladding Systems
Dieses Produkt ist verfügbar in:
Africa
  • Morocco
Asia
  • Hong Kong
  • South Korea
  • Thailand
Europe
  • Belgium
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • United Kingdom
Middle East
  • Israel
  • Jordan
  • Kuwait
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Mexico
  • United States
Oceania
  • Australia
South America
  • Chile
  • Colombia
  • Peru
  • Suriname

BIMobject SEEK Properties

Walls - External Walls

Name Wert
Height 2500 mm — 3050 mm
Intended Function Facade board
Material Fibercement
Panel Thickness 8 mm
Panel Width 1192 mm — 1250 mm

System Family Properties

MaterialProperties

Name Wert
Density 1770
Fire rating A2-s1, d0
Permeability 400
Thermal expansion coefficient 0.01
Young's modulus 15.1

SystemFamilyProperties

Name Wert
Density 1770
Fire-resistance rating A2-s1, d0
Thickness 8 mm

Alle BIM objekte sind reale Produkte, die von realen Herstellern abgestimmt und genehmigt wurden.