Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu. Hier !

Akzeptieren
;

CRL Custom Fabricated Sunshade Systems

Unique ref.: crl-custom-fabricated-sunshade-system
Marke: C.R. Laurence
Produkt Familie: Walls
Produkt Gruppe: Sun Control Devices
Publishing Datum: 2019-01-16
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Download (3)

  • Structurally Designed to Meet the Load Values Required on the Project
  • Powder Paint, KYNAR®, Clear Anodized and Bronze Finishes
  • Fabricated in Our Facility for Prompt Service

This completely customizable sunshade system offers unique component options including: outrigger, fascia, infill panels, mounting brackets, blades, and color/finish options. This variety of options allow for countless combinations to your sunshade to satisfy your design needs, and also allows for the installation on most building conditions for both new construction and retrofit applications. We perform engineering for a safe and long-lasting job, and provide shop drawings of your sunshades for approval.

Custom Sunshade. Variety of colors for sunshade available. 

Horizontal sunshades for storefronts, walls, curtainwalls. 

Sunshades with custom blades. Fabricated sunshade and kit of parts sunshade available. 

Aluminum Sunshade.


Material 1: Aluminium
Material 2:
Designed in: United States
Hergestellt in: United States

BIMobject Kategorie: Konstruktionselemente - Beschattungssyteme
Uniclass 2015 Code: Pr_30_59_07_86
Uniclass 2015 Beschreibung: Sunscreens
CSI MasterFormat 2014 Code: 10 71 13
CSI MasterFormat 2014 Title: Exterior Sun Control Devices
OmniClass-Nummer: 23-17 21 11
OmniClass-Bezeichnung: Exterior Protection of Openings
Dieses Produkt ist verfügbar in:
North America
  • United States

BIMobject®